Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6701 - 6725 of 13198 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 0.512 in13 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.024 in26 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 1.535 in39 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4540 lbf20200 N N/A 5100 lbf22700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 15 º N/A 4040 lbf18000 N N/A 5100 lbf22700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 4270 lbf19000 N N/A 4820 lbf21400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.347 in85 mm N/A 0.512 in13 mm N/A 2.047 in52 mm N/A 25 º N/A 3800 lbf16900 N N/A 4820 lbf21400 N N/A Ceramic N/A CAD Add To Cart
Request Quote
6701 - 6725 of 13198 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »