Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 651 - 675 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MVC9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
3MV9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 630 lbf
2800
N
1390 lbf
6190
N
STEEL
3MVC9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
2MM9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MMC9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
3MM9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 630 lbf
2800
N
1390 lbf
6190
N
STEEL
3MMC9101WICRTUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
2MV9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MVC9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
3MV9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 630 lbf
2800
N
1390 lbf
6190
N
STEEL
3MVC9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
2MM9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MMC9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
3MM9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 630 lbf
2800
N
1390 lbf
6190
N
STEEL
3MMC9101WICRQUL Quadruplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
2MMC9101WIDUMFS637 Duplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
2MM9101WI TUL Triplex 12 mm 1.102 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MMVC9101HXVVDULFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
2MMVC9101HXVVSULFS637 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
3MMVC9101HXVVSULFS637 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
2MM9101WICR Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 650 lbf
2920
N
1430 lbf
6400
N
STEEL
2MMC9101WICRDUMFS637 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.748 in
19
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
Ceramic
2MMV9101HXCRSUL FS545 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
STEEL
2MMV9101HXVVDUHFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 580 lbf
2580
N
1430 lbf
6400
N
STEEL
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  
<