Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9112WITULFS637 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI TUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI TUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI TM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI QUHFS883 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9112WI DUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6550 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRDULFS735 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9112WI DUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6110 lbf27200 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9112WIDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9112WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9112WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9112WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.740 in95 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 8730 lbf38800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |