All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 676 - 700 of 1000
«
26
27
28
29
30
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MV9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MVC9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MV9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MVC9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MM9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MMC9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MM9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MMC9302WICRDUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MV9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MVC9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MV9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MVC9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MM9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MMC9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MM9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MMC9302WICRTUM
Triplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
21
mm
0.8268
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MV9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MVC9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MV9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MVC9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MM9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MMC9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MM9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MMC9302WICRQUM
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MV9302WICRSUL
Single
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
7
mm
0.2756
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
Results 676 - 700 of 1000
«
26
27
28
29
30
»