Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9112HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9112HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9112HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5830 lbf25900 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9112WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.7402 in95 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7470 lbf33200 N | Ce - Dynamic Radial Rating (per row) N/A 8290 lbf36900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |