Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WIPRLDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WIPRLQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WIPRLSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WIPRLTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WIPRLDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WIPRLQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WIPRLSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WIPRLTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |