Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7026 - 7050 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8268 in21 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8268 in21 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.4804 in63 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.1812 in30 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.4804 in63 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Add To Cart
Request Quote
7026 - 7050 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »