COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7051 - 7075 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.6299 in16 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.331 in110 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
7051 - 7075 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »