Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC212WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC212WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |