Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WI DUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC212WI DUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9400 lbf41800 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10600 lbf47100 N | Ce - Dynamic Radial Rating (per row) N/A 15200 lbf67700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9810 lbf43600 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRSUX | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 3.464 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WICRDULFS737 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WI SUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WI SUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 0.866 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM212WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.866 in22 mm | Total Width N/A 1.732 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48900 N | Ce - Dynamic Radial Rating (per row) N/A 16000 lbf71000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14300 lbf63500 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |