Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14300 lbf63500 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 1.221 in31 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 2.441 in62 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14300 lbf63500 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 2.441 in62 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 2.441 in62 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 2.441 in62 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 3.662 in93 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14300 lbf63500 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 3.662 in93 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 3.662 in93 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 3.662 in93 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14300 lbf63500 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12700 lbf56600 N | Ce - Dynamic Radial Rating (per row) N/A 23200 lbf103100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13700 lbf61000 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC312WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 1.221 in31 mm | Total Width N/A 4.882 in124 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12200 lbf54400 N | Ce - Dynamic Radial Rating (per row) N/A 22300 lbf99100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9313WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |