Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 701 - 725 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9101HXVVDULFS637 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVDULFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVDUMFS637 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVDUMFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVDUXFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVQUHFS934 Quadruplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVQULFS934 Quadruplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVQUMFS934 Quadruplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVQUXFS934 Quadruplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSUHFS934 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSULFS637 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSULFS934 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSUMFS637 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSUMFS934 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVSUXFS934 Single 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVTUHFS934 Triplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVTULFS934 Triplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVTUMFS934 Triplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMV9101HXVVTUXFS934 Triplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
STEEL
3MMVC9101HXVVDUHFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.945 in
24
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
3MMVC9101HXVVDULFS637 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
3MMVC9101HXVVDULFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
3MMVC9101HXVVDUMFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
3MMVC9101HXVVDUXFS934 Duplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
3MMVC9101HXVVQUHFS934 Quadruplex 12 mm 1.1024 in
28
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 560 lbf
2490
N
1390 lbf
6190
N
Ceramic
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  
<