Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WISULFS633 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WI SUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WI DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.543 in90 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9313HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9313WICRSULFS633 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4910 lbf21900 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9313HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4370 lbf19500 N | Ce - Dynamic Radial Rating (per row) N/A 5290 lbf23600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |