Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7376 - 7400 of 9349 | Results Per Page | View | Unit of Measure
« 296 297 298 299 300 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A CAD Icon (for items table)
7376 - 7400 of 9349 | Results Per Page | View | Unit of Measure
« 296 297 298 299 300 »