All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 1000  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MVC9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MM9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MMC9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MM9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MMC9300WICRTUM Triplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
18 mm
0.7086
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MV9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MVC9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MV9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MVC9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MM9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MMC9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MM9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MMC9300WICRQUM Quadruplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
24 mm
0.9448
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MV9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MVC9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MV9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MVC9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MM9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MMC9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MM9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
3MMC9300WICRSUL Single 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
6 mm
0.2362
in
25 º 1410 N
320
lbf
3380 N
760
lbf
Ceramic CAD Icon (for items table)
2MV9300WICRDUL Duplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
12 mm
0.4724
in
15 º 1640 N
370
lbf
3510 N
790
lbf
STEEL CAD Icon (for items table)
2MVC9300WICRDUL Duplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
12 mm
0.4724
in
15 º 1460 N
330
lbf
3510 N
790
lbf
Ceramic CAD Icon (for items table)
3MV9300WICRDUL Duplex 10 mm 22 mm
0.8661
in
6 mm
0.2362
in
12 mm
0.4724
in
25 º 1580 N
360
lbf
3380 N
760
lbf
STEEL CAD Icon (for items table)
  Results 51 - 75 of 1000  1 2 3 4 5 »