All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 726 - 750 of 1000
«
26
27
28
29
30
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
3MV9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MVC9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
2MM9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MMC9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
15
º
2110
N
470
lbf
4560
N
1030
lbf
Ceramic
3MM9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MMC9302WICRQUL
Quadruplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
28
mm
1.1024
in
25
º
2030
N
460
lbf
4360
N
980
lbf
Ceramic
3MM9302WI DUMFS637
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
3MM9302WI DUL
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
25
º
2280
N
510
lbf
4360
N
980
lbf
STEEL
2MM9302WI DUM
Duplex
15
mm
28
mm
1.1024
in
7
mm
0.2756
in
14
mm
0.5512
in
15
º
2370
N
530
lbf
4560
N
1030
lbf
STEEL
2MV9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MVC9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MV9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MVC9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MM9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MMC9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MM9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MMC9102WICRSUH
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MV9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MVC9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MV9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MVC9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MM9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MMC9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MM9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MMC9102WICRDUH
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
Results 726 - 750 of 1000
«
26
27
28
29
30
»