Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9113WI SUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6970 lbf31000 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9113WI QULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6970 lbf31000 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9113WI DULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6970 lbf31000 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9113WI TUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WI TUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WI SUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9113WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |