Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9113HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV99113WNCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRSULFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |