Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9113HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99113WNDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99113WNDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99113WNDULFS735 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6530 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9113WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7330 lbf32600 N | Ce - Dynamic Radial Rating (per row) N/A 8950 lbf39800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9113WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6970 lbf31000 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9113WICRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6970 lbf31000 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.7087 in18 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6200 lbf27590 N | Ce - Dynamic Radial Rating (per row) N/A 8480 lbf37700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |