Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC201WICRDUH Duplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.787 in
20
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MMC201WICRDUH Duplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.787 in
20
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
3MM201WICRDUH Duplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.787 in
20
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
2MV201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MVC201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MV201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
3MVC201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
2MM201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MMC201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MMC201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
3MM201WICRTUH Triplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.181 in
30
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
2MV201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MVC201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MV201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
3MVC201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
2MM201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MMC201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MMC201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
3MM201WICRQUH Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
2MV201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MVC201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MV201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
3MVC201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
2MM201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MMC201WICRSUM Single 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.394 in
10
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<