Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12300 lbf54700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC213WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12300 lbf54700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12300 lbf54700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC213WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12300 lbf54700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12300 lbf54700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11800 lbf52500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48700 N | Ce - Dynamic Radial Rating (per row) N/A 17400 lbf77400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC213WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC213WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 2.717 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC213WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 0.906 in23 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC213WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.906 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10400 lbf46500 N | Ce - Dynamic Radial Rating (per row) N/A 16600 lbf73700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |