COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7801 - 7825 of 13198 | Results Per Page | View | Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.5983 in66 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.5983 in66 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 1.1417 in29 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 5.512 in140 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
7801 - 7825 of 13198 | Results Per Page | View | Unit of Measure
« 311 312 313 314 315 »