Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MM313WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC313WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM313WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC313WICRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 1.299 in33 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM313WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC313WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM313WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC313WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC313WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 3.898 in99 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 lbf80500 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 16100 lbf71700 N | Ce - Dynamic Radial Rating (per row) N/A 28000 lbf124000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC313WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 5.197 in132 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM313WI DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.299 in33 mm | Total Width N/A 2.598 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 26900 lbf119700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |