Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9314WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9314WICRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9314WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |