All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MV9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MVC9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MM9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MMC9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MM9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MMC9102WICRDUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MV9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MVC9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MV9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MVC9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MM9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MMC9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MM9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MMC9102WICRTUM Triplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MV9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MVC9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MV9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MVC9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MM9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MMC9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MM9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MMC9102WICRQUM Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MV9102WICRSUL Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MVC9102WICRSUL Single 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
  Results 776 - 800 of 1000 « 31 32 33 34 35 »