Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9314HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 5800 lbf25800 N | Ce - Dynamic Radial Rating (per row) N/A 7200 lbf32000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9314WICRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6130 lbf27300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVDULFS881 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5450 lbf24300 N | Ce - Dynamic Radial Rating (per row) N/A 6790 lbf30200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |