Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8076 - 8100 of 13198 | Results Per Page | View | Unit of Measure
« 321 322 323 324 325 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7087 in18 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.5118 in13 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.4724 in12 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7087 in18 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.4174 in36 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 2.1261 in54 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A STEEL N/A CAD Add To Cart
Request Quote
8076 - 8100 of 13198 | Results Per Page | View | Unit of Measure
« 321 322 323 324 325 »