Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9114HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99114WNDUXFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9114WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9114WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRQUMFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |