Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7770 lbf34530 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9150 lbf40700 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8144 lbf36220 N | Ce - Dynamic Radial Rating (per row) N/A 11300 lbf50300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9114WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8730 lbf38800 N | Ce - Dynamic Radial Rating (per row) N/A 10700 lbf47600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |