All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 801 - 825 of 1000
«
31
32
33
34
35
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
3MV9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MVC9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MM9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MMC9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MM9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MMC9102WICRSUL
Single
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
9
mm
0.3543
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MV9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MVC9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MV9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MVC9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MM9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MMC9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MM9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MMC9102WICRDUL
Duplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
18
mm
0.7086
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MV9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MVC9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MV9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MVC9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MM9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MMC9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MM9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
3MMC9102WICRTUL
Triplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
27
mm
1.0629
in
25
º
3140
N
700
lbf
7020
N
1580
lbf
Ceramic
2MV9102WICRQUL
Quadruplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
36
mm
1.4172
in
15
º
3600
N
820
lbf
7300
N
1630
lbf
STEEL
2MVC9102WICRQUL
Quadruplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
36
mm
1.4172
in
15
º
3200
N
730
lbf
7300
N
1630
lbf
Ceramic
3MV9102WICRQUL
Quadruplex
15
mm
32
mm
1.2598
in
9
mm
0.3543
in
36
mm
1.4172
in
25
º
3530
N
790
lbf
7020
N
1580
lbf
STEEL
Results 801 - 825 of 1000
«
31
32
33
34
35
»