Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV214WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC214WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC214WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC214WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC214WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12100 lbf53600 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11500 lbf51100 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.921 in125 mm | Bearing Width N/A 0.945 in24 mm | Total Width N/A 3.78 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |