Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8401 - 8425 of 13198 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD Add To Cart
Request Quote
8401 - 8425 of 13198 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »