Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV214WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV214WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV214WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13400 lbf60000 N | Ce - Dynamic Radial Rating (per row) N/A 18900 lbf84200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.7165 in69 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV214WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12900 lbf57400 N | Ce - Dynamic Radial Rating (per row) N/A 18000 lbf80200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 lbf91900 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18400 lbf81800 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20000 lbf88300 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC314WICRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 1.378 in35 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17700 lbf78500 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 lbf91900 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18400 lbf81800 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20000 lbf88300 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC314WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 2.756 in70 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17700 lbf78500 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 lbf91900 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18400 lbf81800 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20000 lbf88300 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC314WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 4.134 in105 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17700 lbf78500 N | Ce - Dynamic Radial Rating (per row) N/A 30200 lbf134500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 lbf91900 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC314WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.3780 in35 mm | Total Width N/A 5.512 in140 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18400 lbf81800 N | Ce - Dynamic Radial Rating (per row) N/A 31500 lbf139900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |