Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8451 - 8475 of 9349 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A CAD Icon (for items table)
8451 - 8475 of 9349 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »