Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 826 - 850 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MVC201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MV201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
3MVC201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
2MM201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 860 lbf
3830
N
1970 lbf
8760
N
STEEL
2MMC201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MMC201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 750 lbf
3320
N
1910 lbf
8500
N
Ceramic
3MM201WICRQUL Quadruplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
1.575 in
40
mm
25 º 830 lbf
3700
N
1910 lbf
8500
N
STEEL
2MMC201WI DUL Duplex 12 mm 1.260 in
32
mm
0.394 in
10
mm
0.787 in
20
mm
15 º 770 lbf
3410
N
1970 lbf
8760
N
Ceramic
3MM301WICR Single 12 mm 1.4567 in
37
mm
0.4724 in
12
mm
0.8661 in
22
mm
25 º 1040 lbf
4600
N
2420 lbf
10800
N
STEEL
2MM301WICRSUH Single 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.472 in
12
mm
15 º 1070 lbf
4750
N
2480 lbf
11000
N
STEEL
2MMC301WICRSUH Single 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.472 in
12
mm
15 º 950 lbf
4230
N
2480 lbf
11000
N
Ceramic
3MM301WICRSUH Single 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.472 in
12
mm
25 º 1040 lbf
4600
N
2420 lbf
10800
N
STEEL
3MMC301WICRSUH Single 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.472 in
12
mm
25 º 920 lbf
4090
N
2420 lbf
10800
N
Ceramic
2MM301WICRDUH Duplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.945 in
24
mm
15 º 1070 lbf
4750
N
2480 lbf
11000
N
STEEL
2MMC301WICRDUH Duplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.945 in
24
mm
15 º 950 lbf
4230
N
2480 lbf
11000
N
Ceramic
3MM301WICRDUH Duplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.945 in
24
mm
25 º 1040 lbf
4600
N
2420 lbf
10800
N
STEEL
3MMC301WICRDUH Duplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
0.945 in
24
mm
25 º 920 lbf
4090
N
2420 lbf
10800
N
Ceramic
2MM301WICRTUH Triplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.417 in
36
mm
15 º 1070 lbf
4750
N
2480 lbf
11000
N
STEEL
2MMC301WICRTUH Triplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.417 in
36
mm
15 º 950 lbf
4230
N
2480 lbf
11000
N
Ceramic
3MM301WICRTUH Triplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.417 in
36
mm
25 º 1040 lbf
4600
N
2420 lbf
10800
N
STEEL
3MMC301WICRTUH Triplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.417 in
36
mm
25 º 920 lbf
4090
N
2420 lbf
10800
N
Ceramic
2MM301WICRQUH Quadruplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.890 in
48
mm
15 º 1070 lbf
4750
N
2480 lbf
11000
N
STEEL
2MMC301WICRQUH Quadruplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.890 in
48
mm
15 º 950 lbf
4230
N
2480 lbf
11000
N
Ceramic
3MM301WICRQUH Quadruplex 12 mm 1.457 in
37
mm
0.472 in
12
mm
1.890 in
48
mm
25 º 1040 lbf
4600
N
2420 lbf
10800
N
STEEL
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  
<