All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9102WICRQUL Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
2MM9102WICRQUL Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MMC9102WICRQUL Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
3MM9102WICRQUL Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MMC9102WICRQUL Quadruplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 3140 N
700
lbf
7020 N
1580
lbf
Ceramic CAD Icon (for items table)
3MM9102WI DUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
3MM9102WI DUL Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 3530 N
790
lbf
7020 N
1580
lbf
STEEL CAD Icon (for items table)
2MMC9102WI DUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3200 N
730
lbf
7300 N
1630
lbf
Ceramic CAD Icon (for items table)
2MM9102WI DUM Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MM9102WI DULFS637 Duplex 15 mm 32 mm
1.2598
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 3600 N
820
lbf
7300 N
1630
lbf
STEEL CAD Icon (for items table)
2MV202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MVC202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MV202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WICRSUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
2MV202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MVC202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MV202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRDUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
  Results 826 - 850 of 1000 « 31 32 33 34 35 »