Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
826 - 850 of 13198 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 0.8661 in22 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 920 lbf4090 N N/A 2420 lbf10800 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 1070 lbf4750 N N/A 2480 lbf11000 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 950 lbf4230 N N/A 2480 lbf11000 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.457 in37 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 1040 lbf4600 N N/A 2420 lbf10800 N N/A STEEL N/A CAD Add To Cart
Request Quote
826 - 850 of 13198 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »