COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8501 - 8525 of 13198 | Results Per Page | View | Unit of Measure
« 341 342 343 344 345 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 4.134 in105 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 15 º N/A 18400 lbf81800 N N/A 31500 lbf139900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 20000 lbf88300 N N/A 30200 lbf134500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 5.512 in140 mm N/A 25 º N/A 17700 lbf78500 N N/A 30200 lbf134500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 5.906 in150 mm N/A 1.3780 in35 mm N/A 2.756 in70 mm N/A 15 º N/A 20800 lbf91900 N N/A 31500 lbf139900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.7874 in20 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.5118 in13 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
8501 - 8525 of 13198 | Results Per Page | View | Unit of Measure
« 341 342 343 344 345 »