Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6810 lbf30300 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6380 lbf28400 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.134 in105 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |