Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8676 - 8700 of 9349 | Results Per Page | View | Unit of Measure
« 346 347 348 349 350 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 137400 N30900 lbf N/A 138300 N31100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 122286 N27500 lbf N/A 138300 N31100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 145000 N32600 lbf N/A 146300 N32900 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 140 mm N/A 210 mm8.2677 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 129050 N29000 lbf N/A 146300 N32900 lbf N/A Ceramic N/A CAD Icon (for items table)
8676 - 8700 of 9349 | Results Per Page | View | Unit of Measure
« 346 347 348 349 350 »