All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
«
31
32
33
34
35
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
3MM202WICRDUH
Duplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
22
mm
0.8662
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
2MV202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MVC202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MV202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
3MVC202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
2MM202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MMC202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MMC202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
3MM202WICRTUH
Triplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
33
mm
1.2993
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
2MV202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MVC202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MV202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
3MVC202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
2MM202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MMC202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MMC202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
3MM202WICRQUH
Quadruplex
15
mm
35
mm
1.378
in
11
mm
0.4331
in
44
mm
1.7324
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
2MV202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MVC202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MV202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
3MVC202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
2MM202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
15
º
4500
N
1010
lbf
9580
N
2200
lbf
STEEL
2MMC202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
15
º
4010
N
900
lbf
9580
N
2200
lbf
Ceramic
3MMC202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
25
º
3880
N
870
lbf
9250
N
2080
lbf
Ceramic
3MM202WICRSUM
Single
15
mm
35
mm
1.378
in
11
mm
0.4331
in
11
mm
0.4331
in
25
º
4400
N
980
lbf
9250
N
2080
lbf
STEEL
Results 851 - 875 of 1000
«
31
32
33
34
35
»