Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9115HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9115HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9115WIMBRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8710 lbf38710 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9790 lbf43500 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8710 lbf38710 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9260 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9790 lbf43500 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9260 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8710 lbf38710 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9115WICRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9790 lbf43500 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8710 lbf38710 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9260 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9790 lbf43500 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9260 lbf41200 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8710 lbf38710 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9115WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8250 lbf36670 N | Ce - Dynamic Radial Rating (per row) N/A 11000 lbf48900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9115WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.528 in115 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9790 lbf43500 N | Ce - Dynamic Radial Rating (per row) N/A 11600 lbf51600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |