COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8851 - 8875 of 13198 | Results Per Page | View | Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Single N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.528 in115 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
8851 - 8875 of 13198 | Results Per Page | View | Unit of Measure
« 351 352 353 354 355 »