Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8951 - 8975 of 13198 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Add To Cart
Request Quote
8951 - 8975 of 13198 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »