Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC215WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 1.969 in50 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC215WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 2.953 in75 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC215WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 3.937 in100 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 lbf64900 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13100 lbf58200 N | Ce - Dynamic Radial Rating (per row) N/A 19800 lbf87900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14000 lbf62300 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC215WICRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.984 in25 mm | Total Width N/A 0.984 in25 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83700 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |