All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 876 - 900 of 1000 « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MVC202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MV202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WICRDUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
2MV202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MVC202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MV202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WICRTUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
2MV202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MVC202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MV202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
3MVC202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
2MM202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
2MMC202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
15 º 4010 N
900
lbf
9580 N
2200
lbf
Ceramic CAD Icon (for items table)
3MMC202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 3880 N
870
lbf
9250 N
2080
lbf
Ceramic CAD Icon (for items table)
3MM202WICRQUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
25 º 4400 N
980
lbf
9250 N
2080
lbf
STEEL CAD Icon (for items table)
2MV202WICRSUL Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
15 º 4500 N
1010
lbf
9580 N
2200
lbf
STEEL CAD Icon (for items table)
  Results 876 - 900 of 1000 « 36 37 38 39 40