COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9026 - 9050 of 13198 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
9026 - 9050 of 13198 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »