Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9316HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |