Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9101 - 9125 of 9349 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 127500 N28700 lbf N/A 126000 N28300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 136700 N30700 lbf N/A 133700 N30100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 127500 N28700 lbf N/A 126000 N28300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 136700 N30700 lbf N/A 133700 N30100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 127500 N28700 lbf N/A 126000 N28300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 136700 N30700 lbf N/A 133700 N30100 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 127500 N28700 lbf N/A 126000 N28300 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 143000 N32200 lbf N/A 126000 N28300 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 170 mm N/A 230 mm9.0551 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 153600 N34500 lbf N/A 133700 N30100 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD Icon (for items table)
9101 - 9125 of 9349 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »