Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7350 lbf32700 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6540 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9316WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7350 lbf32700 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6540 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7350 lbf32700 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6540 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9316WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7350 lbf32700 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6540 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7350 lbf32700 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6540 lbf29100 N | Ce - Dynamic Radial Rating (per row) N/A 7600 lbf33800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6860 lbf30500 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9316WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 2.520 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRTULFS633A | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9316WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.331 in110 mm | Bearing Width N/A 0.63 in16 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 6100 lbf27100 N | Ce - Dynamic Radial Rating (per row) N/A 7170 lbf31900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |